Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Sikla
Simotec
Supports
Floating bearing LA-LC-LD HCP
Floating Bearing LD-HV HCP
Pipe Shoe LD-HV 90 HCP - Pipe Shoe LD-HV 90 HCP
Sikla
...
Floating bearing LA-LC-LD HCP
Floating Bearing LD-HV HCP
Pipe Shoe LD-HV 90 HCP - Pipe Shoe LD-HV 90 HCP
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
801846
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYP
LOD Level
LODLEVEL
Height
H1 [mm]
Range of adjustment
H [mm]
Rohrdurchmesser
D [mm]
Clamping range
SP1 [mm]
Weight
G [kg]
Slide Plate
GP
Order number
ARTNR
Sorting key
CNSSORT
Packing
VERP [piece(s)]
1.Selection
AUSWH1
2.Selection
AUSWH2
Rail Kit type
FGT
Clamping range
SP [mm]
Material
MAT
Temp. min
TMIN [°C]
Temp. max
TMAX [°C]
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
LD-HV 90 301-309
400
90
90.0
309.0
309
15.4
With slide plate
801838
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 310-317
400
90
90.0
317.0
317
15.6
With slide plate
801839
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 317-324 (DN 300_12")
400
90
90.0
323.9
324
15.7
With slide plate
112400
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 325-333
400
90
90.0
333.0
333
16.0
With slide plate
801840
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 334-342
400
90
90.0
342.0
342
16.2
With slide plate
801841
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 343-350
400
90
90.0
350.0
350
16.3
With slide plate
801842
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 349-356 (DN 350_14")
400
90
90.0
355.6
356
16.6
With slide plate
110098
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 358-365
400
90
90.0
365.0
365
16.9
With slide plate
801843
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 366-374
400
90
90.0
374.0
374
17.1
With slide plate
801844
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 375-382
400
90
90.0
382.0
382
17.3
With slide plate
801845
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 381-388
400
90
90.0
388.0
388
17.4
With slide plate
801846
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 389-396
400
90
90.0
396.0
396
17.6
With slide plate
801847
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 397-407 (DN 400_16")
400
90
90.0
406.4
407
19.0
With slide plate
110099
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 408-418
400
90
90.0
418.0
418
19.9
With slide plate
801848
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 419-429
400
90
90.0
429.0
429
20.2
With slide plate
801849
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 430-440
400
90
90.0
440.0
440
20.5
With slide plate
801850
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 441-451
400
90
90.0
451.0
451
20.8
With slide plate
801851
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 447-457
400
90
90.0
457.0
457
20.9
With slide plate
801852
630
1
Movable bearing
-
-
0
S235JR
-20
300
LD-HV 90 458-468
400
90
90.0
468.0
468
21.2
With slide plate
801853
630
1
Movable bearing
-
-
0
S235JR
-20
300
Show compressed display (44 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Sikla
- Pipe Shoe LD-HV 90 HCP
Order number
801846
Shorttext
Pipe Shoe LD-HV 90 HCP
Latest change
18.07.2024 13:01:00
Unit
Keywords
Floating Bearing
Pipe
Shoe
Supports
Classifications
By BIM categories
BIM_FIXING_UNITS Fixing units
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model